WebLink PC Software
The browser-based WebLinkPC interface enables quick and easy configuration and testing of V410-H and V450-H Handheld Readers. WebLinkPC is reliable, lightweight, and operating-system-independent without compromising the power and depth of its toolset.
WebLinkPC offers novice users an intuitive way to connect, configure, monitor, and troubleshoot a V410-H or V450-H, and provides the power and flexibility expected by advanced users.
WebLink 2.1 Software
The browser-based WebLink interface enables quick and easy configuration and commissioning of Omron barcode readers without the need to install and maintain software or access files on a PC. WebLink is reliable, lightweight, and operating-system-independent, Simply enter a reader’s IP address on any web-enabled host and follow Assisted Setup to start decoding. Adjust reader controls remotely, regardless of physical access to the barcode reader, and monitor decoding results in real-time.
WebLink offers all users an intuitive way to connect, configure, monitor, and troubleshoot a barcode reader, while providing the power and flexibility expected by advanced users