MS-3 laser fixed-mount barcode scanner
MS-3 Extremely Compact Laser Barcode Scanner with reliable, high speed 1D code reading performance
You are currently viewing the High speed code reading page.
Whether you are doing a simple static read of sample tubes or you are trying to read an entire rack of codes while they are being inserted into an instrument, Omron offers a smart solution to solve your application. Using the latest barcode reading technology for decoding linear barcodes and 2D symbols, our solution can be used in tight spaces and for high-speed reading and symbol reconstruction. RFID chip readers as well as small sensors can easily identify sample or tube carriers and reagents, match tests to samples, route and track samples and much more.
MS-3 Extremely Compact Laser Barcode Scanner with reliable, high speed 1D code reading performance
An OEM and embedded application-focused smart camera available with multiple sensors and lens versions with a serial RJ50 connection.
Perfect for OEMs/machine builders, the F330 offers the ideal combination of size, performance, and flexible integration via RJ45 connection and active PoE.
MicroHAWK MV-20 OEM Smart Camera with USB interface to provide both power and communication (including Ethernet) in a very high value enclosure
MicroHAWK ID-20 USB barcode reader for compact spaces
OEM and embedded application focused barcode imager
Micro-size, cost-effective TCP/IP barcode reader, perfect for OEM
Corner-exit cable allows flexible integration for OEM
Smallest IP65/67 rated and next-generation of the MicroHAWK ID-40