Designed to meet present and future machine requirements, the 1S servo system optimizes the full machine manufacturing cycle, from machine design to installation to commissioning. In operation, they help maximize machine production and shorten maintenance time. The 1S servo offers a high-resolution multi-turn encoder without battery backup, a new innovative control loop (TDF), and a built-in safety network. This provides high performance, allowing accurate and higher machine productivity.

Tabs
  • 23-bit resolution encoder
  • Fast and secure screw-less push-in in all connectors
  • Pluggable connectors for easy pre-wiring and system maintenance
  • Direct wiring of I/O signals
  • Embedded relay for direct motor brake control
  • Improved loop control for overshoot and quick setting time
  • Safety function built-in:
    • Network Safe Torque Off: PLd (EN ISO 13849-1), SIL2 (IEC 61508)
    • Hardwired Safe Torque Off: PLe (EN ISO 13849-1), SIL3 (IEC 61508)

Ratings

  • 200 VAC single-phase: 50 W to 15 kW
  • 400 VAC three-phase: 600 W to 15 kW