The main benefits of using smart cameras are the easy-of-use, cost and size to install a complete vision solution as quickly as possible in a machine. The MicroHAWK F430 is the next generation of our popular MV-40 model, featuring the smallest IP65/67-rated, true industrial Ethernet smart camera now with expanded functionality. With the library of Omron Microscan's machine vision tools on board in a rugged, ultra-compact case, the F430 is the complete package for solving multiple vision inspection challenges. Combining unprecedented ease-of-use, optional liquid lens autofocus, and ultra-small form factor, the F430 sets the benchmark as the ultimate compact machine vision solution in the industry.

Tabs
  • Ultra-compact (44.5 mm x 44.5 mm x 25.4 mm)
  • IP65/67
  • High-speed Ethernet, Serial RS-232
  • Optional liquid lens autofocus
  • Optional outboard LED lighting for extra illumination in red, white, blue, and IR
  • Integrated targeting and read/pass LED indicators
  • EtherNet/IP , Ethernet TCP/IP , PROFINET
  • 5 to 30 VDC power input with option for Passive Power over Ethernet (PoE)
  • 800 MHz processor speed
  • Long range auto-focus capability
  • Suitable for machine vision inspections, measurements, presence/absence, parts location, robot guidance, OCR, OCV, Code reading and even Code verification
  • Can be programmed via AutoVISION software for simpler yet powerful machine vision applications or via Visionscape programming software for more advanced applications
  • Web-browser monitoring capability via Web Monitor (former CloudLink)
  • Non-linear calibration (NLC) added to the new MicroHAWK family. NLC greatly improves the MicroHAWK measurement and locator capability by a factor of 20 and uses real world units, not just pixels. It turns the MicroHAWK into a precision measurement camera and cancels out lens distortion allowing users to compensate for lens distortion and perform precise measurements
  • Field upgradable licenses
  • Broad offering of cabling, power supply, and optical accessories

The MicroHAWK® platform offers the most advanced machine vision capability on the world's smallest smart cameras. Built on the highest-performance imaging engine in its class, MicroHAWK cameras are fully-integrated with optics, processor, lighting, and communications, offering an array of modular hardware options to take on any inspection task in three micro form factors.