V440-F High Resolution C-Mount Code Reader
The V440-F is a high speed, high resolution, C-mount code reader with Weblink 3.0 browser based user-interface.
You are currently viewing the MicroHAWK F440 Smart Camera page.
The Omron F440 is the latest offering in Omron’s smart camera product line, combining Omron’s top-of-the-line mechanical design with the power and ease of use of the AutoVISION software platform. The Omron F440 features a state-of-the-art Sony Pregius 5 MP Global shutter sensor with 35 frames per second. The F440 excels in applications looking to embed a smart camera inside of a machine and features a small form factor ideal for OEMs & other companies who need a top-of-the-line smart camera in a small package without sacrificing power or quality.
Omron’s brand new F440 Smart Camera gives vision engineers a state-of-the-art 5 MP global shutter resolution camera with all the benefits and features of a fully contained vision system. The F440 features a plethora of options in accessories allowing the user to choose their own lensing, lighting, cabling, and everything in between. By allowing the user to customize their optics and lighting to their exact specifications (thanks to the industry standard C Lens Mount) this makes the F440 one of the most sought-after smart cameras for any OEM company that needs to embed a camera into their machine without the use of a PC for software.
The Omron F440 Smart Camera comes native with the AutoVISION Software platform and has three different levels of capability based on what is required for the application. The AutoVISION Software platform boasts twelve simple-to-use tools that allow users to quickly setup the software in only 3 steps. The AutoVISION Machine Vision software combined with the extremely small 40 x 61mm form factor makes the F440 a true powerhouse of a smart camera that can handle even the most demanding of machine vision applications.
The V440-F is a high speed, high resolution, C-mount code reader with Weblink 3.0 browser based user-interface.
The MicroHAWK F430 features the smallest IP65/IP67-rated, true industrial Ethernet smart camera.
Micro-sized smart camera with an innovative miniature design as well as a corner-exit cable and a 15pin connector.