Recently Replaced by V430 Series

The MicroHAWK® family of barcode readers offers the most versatile decoding power available. Built on the highest-performance imaging engine in its class, MicroHAWK readers offer an array of modular hardware options to take on any decoding task in three micro form factors. MicroHAWK readers can decode DPM DataMatrix codes, damaged or poorly-printed barcodes, as well as a mix of 1D and 2D barcodes on a single part or package.

+1 (800) 556-6766Datasheet
Tabs

There’s much, much more to the MicroHAWK ID-45 than meets the eye. This industrial code reader is both exceptionally small and powerful in the extreme, bringing the compact, intuitive and high-performing MicroHAWK family to a whole new level. With X-Mode 4.0 decoder, TRUE Autofocus and an all-new lighting configuration, it successfully performs tough reads at high speeds and long distances. Capable of capturing codes in all sorts of applications – including recessed cavities – the ID-45 is the scanner of choice for industrial traceability solutions. From tiny DPMs up close to Data Matrix codes 300mm away, there’s a configuration to fit your needs. The ID-45 reads right out of the box with the browser-based WebLink user interface, meaning that no software installation is required at setup. This highly configurable platform offers more custom capability than anything else in its class, and the intuitive user interface WebLink makes this advanced flexibility simpler than ever to set up. It’s also the smallest industrial reader with Ethernet communications. The camera itself boasts significantly brighter lighting than the previous generation with 24 LEDs. The TRUE Autofocus functionality utilizes a liquid lens to quickly find and focus on the symbol and XMODE to perform advanced decoding of DPMs and damaged codes quickly and accurately every time. Exceptional performance and reliability in such a small package makes the ID-45 ideal for space-constrained industrial automation lines. It sets the benchmark as the ultimate compact imager in the industry.