MicroHAWK F430 Industrial Ethernet Smart Camera
The next gen of the popular MV-40 model, featuring the smallest IP65/67-rated, true-industrial Ethernet smart camera now with expanded functionality.
You are currently viewing the MV-20 USB Smart Camera page.
The world’s smallest full-featured and fully-integrated smart camera, MicroHAWK MV-20 offers OEMs and engineers a perfect set of value and performance options in a tiny, simple, enclosed solution for embedded designs for traceability and inspection. MV-20 offers a single-cable solution that uses USB for both communication (USB 2.0 and Ethernet over USB) and power to enable plug-and-play integration.
The MicroHAWK® platform offers the most advanced machine vision capability on the world's smallest smart cameras. Built on the highest-performance imaging engine in its class, MicroHAWK cameras are fully-integrated with optics, processor, lighting, and communications, offering an array of modular hardware options to take on any inspection task in three micro form factors.
The next gen of the popular MV-40 model, featuring the smallest IP65/67-rated, true-industrial Ethernet smart camera now with expanded functionality.
The next gen of the MV-30 model. A micro-sized smart camera with innovative, miniature design with a corner-exit cable and a 15-pin connector.
Perfect for OEMs/machine builders, the F330 offers the ideal combination of size, performance, and flexible integration via RJ45 connection and active PoE.
An OEM and embedded application-focused smart camera available with multiple sensors and lens versions with a serial RJ50 connection.
Scalability option for the MicroHAWK Series, the HAWK MV-4000 offers enhanced processing capabilities and sensor options for demanding applications