A micro-sized smart camera with huge potential, the MV-30 furthers Omron Microscan’s 30+ year legacy of innovative, space-efficient, miniature design with a corner-exit cable and high-density 15-pin connector (offering serial, USB 2.0, and Ethernet over USB capabilities) as well as optional liquid lens autofocus. Perfect for OEMs and machine builders, the MV-30 offers the perfect combination of size, performance, and flexible integration.

Tabs

  • IP54
  • Serial RS-232, USB 2.0, Ethernet over USB,  HID
  • Optional liquid lens autofocus
  • Integrated targeting and read/pass indicators
  • Corner-exit cable
  • 25 mm x 45 mm x 38 mm
  • Now with long range auto-focus capability

The MicroHAWK® platform offers the most advanced machine vision capability on the world's smallest smart cameras. Built on the highest-performance imaging engine in its class, MicroHAWK cameras are fully-integrated with optics, processor, lighting, and communications, offering an array of modular hardware options to take on any inspection task in three micro form factors.