The MV-40 series was recently replaced by our new MicroHAWK F430 series with enhanced functionality and value added for you.The MicroHAWK MV-40 redefines the imaging market as the smallest IP65/67-rated, true-industrial Ethernet smart camera. With the library of Omron Microscan's machine vision tools on board in a rugged, ultra-compact case, the MV-40 is the complete package for solving any vision inspection challenge under any condition. Combining unprecedented ease-of-use, high-speed communication, optional liquid lens autofocus, and ultra-small form factor, the MV-40 sets the benchmark as the ultimate compact machine vision system in the industry.

Tabs
  • IP65/67
  • Serial RS-232, EtherNet/IP , Ethernet TCP/IP , PROFINET
  • Passive Power over Ethernet
  • Optional liquid lens autofocus
  • Integrated targeting and read/pass indicators
  • 25 mm x 45 mm x 45 mm
  • Now with long range auto-focus capability

The MicroHAWK® platform offers the most advanced machine vision capability on the world's smallest smart cameras. Built on the highest-performance imaging engine in its class, MicroHAWK cameras are fully-integrated with optics, processor, lighting, and communications, offering an array of modular hardware options to take on any inspection task in three micro form factors.