The NJ1 is the entry level Sysmac CPU, designed to address basic industrial controller applications, while improving engineering integration time, system flexibility, and overall performance.

Tabs

  • Built-in EtherNet/IP & EtherCAT network interfaces
  • Built-in 0 or 2 axes of Motion
  • Minimum cycle time of 1ms
  • Compatible with most CJ-series local I/O modules
  • Advanced motion control capabilities (2-axis model only)
  • Local and remote I/O options including Safety
  • Configured, programmed, and commissioned using Sysmac Studio software

The NJ101 Machine Automation Controller with built-in SQL client directly connects to the database, and offers few or no motion control axes, to deliver a cost-effective solution for real time data collection and reporting.

  • Ideal for reliable data logging and quality control traceability
  • Insert, Update, and Select to/from SQL databases
  • Supports Oracle, Microsoft SQL, IBM DB2, MySQL, PostgreSQL, Firebird database servers
  • No additional software, hardware or middleware required
  • Automatically logs SQL commands and responses to local SD memory card
  • Local data spooling if connection is lost to SQL database server