Articulated Robots

Viper 6-Axis Articulated Robots

The speed and precision of Adept Viper six-axis robots make them ideal for operations requiring fast and precise automation.

The Adept Viper™ six-axis robot is a high-performance articulated robot ideal for assembly, material handling, packaging, machine tending, and many other operations requiring speed and accuracy in a 650mm or 850mm reach.

Tabs

  • Rapid deployment using familiar ladder logic programming languages of existing PLC (IEC 61131-3)
  • Diagnostics display enables faster trouble shooting
  • Ethernet TCP/IP capability to control the robot through a PC, PLC, or robot controller
  • High-resolution, absolute encoders to provide high accuracy, superior slow-speed following, and easy calibration
  • High-efficiency, low-inertia Harmonic Drives and a lightweight arm to deliver maximum acceleration
  • Maximum payload 5 kg

Viper 650

  • Reach: 653mm
  • Weight: 28 kg
  • Reapeatability: ±0.02°
  • Max payload: 5 kg
  • Table floor or inverted mount

Viper 850

  • Reach: 855mm
  • Weight: 28 kg
  • Reapeatability: ±0.03°
  • Max payload: 5 kg
  • Table floor or inverted mount

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage
Opt-in Marketing
Product Family Interest
Solutions Interest

Omron Industrial Automation is committed to protecting and respecting your privacy, and we’ll only use your personal information to administer your account and to provide the products and services you requested from us. From time to time, we would like to contact you about our products and services, as well as other content that may be of interest to you. If you consent to us contacting you for this purpose, please tick below to say how you would like us to contact you:

You can unsubscribe from these communications at any time. For more information on how to unsubscribe, our privacy practices, and how we are committed to protecting and respecting your privacy, please review our Privacy Policy.

By clicking submit below, you consent to allow Omron Industrial Automation to store and process the personal information submitted above to provide you the content requested.