An emergency stop pushbutton is crucial to the safety of workers. Improper installation or malfunctioning can lead to a major accident or damage to the equipment. The A22NE series is designed to help you to tackle the most common safety challenges involved in machine installation and maintenance with easy installation and screw-terminals. In addition, the A22NE series offer assembled kits options and lighted e-stops besides other accessories to make maintenance and troubleshooting tasks easier.

DatasheetCAD Download
Tabs
  • Install in 22 or 25 mm diameter panel cutout.
  • Safety lock mechanism prevents operating errors.
  • Easy mounting and removal of Switch Blocks using a lever.
  • Mount three Switch Units in series to improve wiring efficiency
  • Finger protection mechanism on Switch Unit provided as a standard feature.
  • Install using either round, or forked crimp terminals.
  • IP65 and IP69K options
  • Push-In Plus terminal models available

Overview

  • Install in 22-dia. or 25-dia. panel cutout
  • Direct opening mechanism to open the circuit when the contact welds.
  • Safety lock mechanism prevents operating errors.
  • Easy mounting and removal of Switch Blocks using a lever.
  • Mount three Switch Units in series to improve wiring efficiency (with non-lighted Switch Units, three Units can be mounted for multiple contacts).
  • Finger protection mechanism on Switch Unit provided as a standard feature.
  • Install using either round, or forked crimp terminals.
  • Non-lighted versions are IP65 (oil resistant).
  • Lighted versions are IP65.
  • A lock plate is provided as a standard feature to ensure that the control box and switch are not easily separated.