Omron’s machine automation controllers have been designed to give manufacturing facilities robust safety, accurate motion, and transparent control by coupling Sysmac’s One Controller, One Connection, and One Software architecture.

Tabs

Overview 

Delivering machine performance through robust architecture while gathering more data, the NX102:

  • Decreases IIoT implementation time by capturing multi-vendor data using native communication networks. Through globally open industrial protocols IO Link, EtherCAT®, and EtherNET/IP™, the NX102 provides an effective path from digital devices to a single controller.
  • Decreases the installation cost and delayed refresh rates associated with managed switches for motion control with up to 64 slaves and 8 axis of motion control on the deterministic, globally open industrial protocol EtherCAT®.
  • Decreases programming time on the integrated development environment Sysmac Studio through Omron Integrated Safety Kits. Allowing the NX102 to accommodate up to 16 CIP Safety connections.
  • Consolidates data efficiency and non-intrusively with MQTT, OPC UA®, and SQL. Available as standard, the NX102 can efficiently transfer data to a central location in a web server without additional licenses or computers to broker data.

Key Features

  • EtherCAT® cycle times from 1 to 32ms in 0.25ms increments
  • OPC UA and SQL standard and preinstalled in unit
  • Up To 8 axes of motion
  • Up To 256 EtherCAT® nodes
  • Up to 16 CIP Safety connections
  • 5 MB program memory allowing for function block utilization
  • 32 local I/O per CPU, 400 total I/O with Remote NX I/O