The Delta solution can achieve up to 200 cycles per minute and can be synchronised with multiple conveyors to perform on-the-fly Pick & Place operations. There are 3 types of Delta robot arms available as Washdown, Delta and Mini Delta robot. The NJ controller offers a response time of 2 ms when controlling 8 Delta robots or 1 ms when controlling 4 robots.

+1 (800) 556-6766Datasheet
Tabs
  • Control of up to 8 robots by one controller
  • Degrees of freedom: 3 + 1 (rotational axis optional)
  • Up to 200 cycle per minute
  • Model range from 450 to 1600 mm working range
  • Payload range: 1 to 8 kg
  • IP class range: IP65, IP67, IP69K

Delta Robot Series

Washdown Delta Robot

Delta Robot IP69K

  • Rated working range: Ø 1,100 x 250 mm (Max. 400)
  • Max. Payload: 3 kg
  • Cycle time 25/305/25 mm (0.1 kg): Up to 150 cycle/min
  • Protection class: IP69K

Delta Robot IP67

  • Rated working range: Ø 1100 x 300 mm (Max. 400)
  • Max. Payload: 3 kg
  • Cycle time 25/305/25 mm (0.1 kg): Up to 150 cycle/min
  • Protection class: IP67

Delta robot

Delta Robot XL

  • Rated working range: Ø 1300 x 400 mm
  • Max. Payload: 2 kg
  • Cycle time 25/305/25 mm (0.1 kg): Up to 120 cycle/min
  • IP65

Delta Robot

  • Rated working range: Ø 1100 x 400 mm
  • Max. Payload: 2 kg
  • Cycle time 25/305/25 mm (0.1 kg): Up to 150 cycle/min
  • IP65

Mini Delta Robot

  • Rated working range: Ø 500 x 155 mm / Ø 450 x 135 mm (with rotational axis)
  • Max. Payload: 1 kg
  • Cycle time 25/305/25 mm (0.1 kg): Up to 200 cycle/min
  • IP65

Request Assistance

Please fill out the form below to:

  • Talk to a product expert
  • Arrange a product demonstration or consultation
  • Inquire about product training
  • Get a product quote

If you own this product and need technical support, visit our support page to request help via phone, email or live chat.

No brackets ( ) or dashes - Enter numbers only

Opt-in Marketing
Product Family Interest
Solutions Interest

Omron Automation Americas needs the contact information you provide to us to contact you about our products and services. You may unsubscribe from these communications at any time. Please review our Privacy Policy.