FHV7 machine vision kits 60% off for a limited time

Are you interested in setting up a machine vision lab at your facility or looking for options to improve your lab equipment for proof of concept on vision applications? For a limited time, you can acquire the new FHV7 smart camera from Omron Automation at a very special price. We've created a kit with a steep pricing discount to make it easy to buy a unit for lab and testing purposes.

The Omron FHV7 is an all-in-one camera with the main capabilities of the high-performance FH Series vision system packed in a compact and configurable package that is easy to deploy. What makes the FHV7 even smarter are unique capabilities that Omron incorporated for the first time in the industry. Features like multi-color light, best-in-class resolution, auto-focus lenses, high-speed inspection and easy programming combined in an all-in-one camera are unique features from Omron.

Act fast! This kit is available at this special price until April 30.

FHV7 Smart Camera Features

Meet the newest member of Omron’s family of machine vision cameras

All-In-One Solution

The high-performance FH Series vision system is packed in a compact and configurable package that is easy to deploy.

Unique Capabilities

Omron's own multi-color light, best-in-class resolution, high-speed inspection and easy programming are built right in.

High-Speed Processing

The FHV7's processing power facilitates rapid inspection letting manufacturers improve agility, speed and quality.

Two FHV7 Kits Available

There are two kits available. Both kits come with a 1.6MP camera resolution, a 25mm auto-focus standard lens, cables and some accessories. You can order one, based on your application needs, or both if you prefer to evaluate scenarios with monochrome and color sensors.

Lab Kit #1: Monochrome sensor with multi-color light

This kit demonstrates the flexibility of our camera to adjust light color on different parts to maximize contrast between target and background color.

  • LFHV7 monochrome sensor
  • 1.6 MP resolution camera
  • Auto-focus 25mm standard lense
  • Multi-color light module
  • Ethernet and IO cables, hood and C-mount lens
  • Part number: FHV7H-M016-S25-MC-K

Lab Kit #2: Color sensor with white light module

This kit has a color sensor combined with a white light module to inspect in full, real color with maximum image brightness.

  • LFHV7 color sensor
  • 1.6 MP resolution camera
  • Auto-focus 25mm standard lense
  • White light module
  • Ethernet and IO cables, hood and C-mount lens
  • Part number: FHV7H-C016-S25-C-K

Get this special price while it lasts

We were able to create a new part number for the kit and release a new special list price with a significant discount. The customer price for this kit only -- no substitutions allowed -- can be offered for a limited time at a 60% discount. You can contact us directly by clicking below or reach out to your local distributor.

Tell me about the FHV7 camera kit

Learn how you can buy an FHV7 camera kit for your lab.

Lifecycle Stage
Solutions Interest
Opt-in Marketing