E2E NEXT proximity sensors can streamline your operations by:
- Enhancing stability. The E2E NEXT line’s long sensing distance prevents unexpected equipment downtime caused by contact, making your operations more stable.
- Promoting flexibility. The extended sensing distance makes it possible to use smaller form factor sensors for the same applications and address size-limited sensing needs.
- Enabling IIoT applications. The DC 3-wire models use IO-Link to help identify the location and nature of sensor failures in real time.
- Reducing failures. E2E sensors are resistant to cutting oil, which accounts for approximately 30% of unexpected component failures.
- Improving change-outs. The sensors’ user-friendly design and 360° LED indicator makes it easy to confirm detection status via HMI and ensures that your equipment can recover quickly without requiring advanced support.
The sensors are available in DC 2-wire and DC 3-wire models, with the DC 3-wire models supporting IIoT connectivity so that you can easily identify the location and cause of failures in real time.
Reference Documents
E39 Mounting Brackets Accessories Datasheet
E3S-DC/E3NX-CA Series Color Mark Sensors Brochure
Color Mark Detection on Any Type of Packaging
E3S-DC Color Mark Sensor Datasheet
Color Mark Detection on Any Type of Packaging.
XS2 Series Connectors Datasheet
Water- and Environment-resistive FA Connectors Save Wiring and Maintenance Effort.
E3AS-HL Series Instruction Sheet
E3AS-F Instruction Sheet
E2A Datasheet
Related Products
E2E NEXT DC 2-Wire Proximity Sensor Series
The NEXT generation in inductive sensing
E2E NEXT DC Series 3-Wire Proximity Sensors
The NEXT generation in enhanced sensing
E2EQ NEXT Series Proximity Sensor
The NEXT generation in enhanced sensing
E3Z-LT/LR/LL Compact Laser Photoelectric Sensor with Built-in Amplifier
Compact plastic laser photoelectric sensors with multiple sensing modes
E3AS-HL CMOS Photoelectric Sensors
A new family to our E3AS line that incorporates CMOS technology into a small package.
E3S-DC-IL Color Mark Photoelectric Sensor
High signal: noise colormark detector with IO-Link capability
E3AS-F Series Photoelectric Sensor
Time of flight photoelectric sensor in 316 SUS or plastic housing
E3NX-MA dual channel fiber amplifier
E3NW Sensor Communications Unit
The Next-generation Sensor Networking Units That Revolutionize the Workplace from Introduction and Startup though Operation.
XW3D Connector Terminal Boxes
Simple Wiring of Sensors, Limit Switches and Actuators
E3AS-L Photoelectric Sensor
Next-Generation Distance-Settable Compact Background Suppression Sensors