Robust design significantly reduces machine stoppages
Light curtains tend to malfunction in harsh environments. We’ve eliminated this problem by making our Safety Light Curtain oil- and water-resistant with an IP67G rating. In addition, the F3SG-SR Series can function in temperatures as low as -30°C.
Take advantage of this unique solution that provides the ideal balance between standardized and flexible design!
With simple beam adjustment and multiple accessory options to reduce installation time, you can easily incorporate the F3SG-SR Series into your application without relying on advanced engineering expertise.
Reference Documents
F3SG-SR Series User's Manual
Safety Light Curtain F3SG-SR Series
Multi-Beam Safety Sensor F3SG-PG Series
SD Manager 3 Software
Version 1.20
Updated 3/29/2021
V440-F_1D/2D C-Mount Code Reader Product Guide
F3SG-SR Series Safety Light Curtain Product Guide
V440-F C-Mount Code-Reader User Manual
Safety Distance Calculations FAQ
The safety distance calculation is a standard formula that determines how far away a safety sensor must be placed from the hazard so that it can successfully stop the machine in time before the operat...
Omron LinkedIn Cover Banner
The package contains three Omron branded LinkedIn cover banners