Specifications
Controller Compatibility | SmartController EX |
EtherCAT | No |
EtherNet | Yes (Default) |
EtherNet/IP | Supported (For ePLC) |
Grease Type | Standard |
License Version | Pro |
Max Payload (kg) | 5 |
Model | Cobra |
Configuration | Stand alone |
Robot Controller Type | eMotionBlox-40 |
License Version | Pro |
Model | Cobra |
Controller Compatibility | SmartController EX |
EtherNet | Yes (Default) |
EtherNet/IP | Supported (For ePLC) |
EtherCAT | No |
PROFINET | No |
Number of Axes | 4 |
Max Payload (kg) | 5 |
Reach (mm) | 450 |
Protection Rating | IP20 |
Grease Type | Standard |
Cycle Times (sec) | 0.64 |
Programming Method | ACE (eV+) |
Mounting | Floor/Table |
Z Axis Stroke (mm) | 200 |
Z Rotation +/- (Degrees) | 360 |