A22N - 22 mm Pushbuttons Switch
Standard, 22 mm diameter, lighted and non-lighted pushbuttons
You are currently viewing the E5DC page.
The E5DC/E5DC-B series temperature controller offers high performance in an ultra-slim 22.5 mm wide body. Despite the small package, the E5DC/E5DC-B still offers the same user friendly interface and sharp display as the other E5_C series temperature controllers. Equipped with a removable terminal block, this temperature controller makes replacement quick and easy. The unique body allows 16 units to be grouped together to reduce the amount of wiring and space required.
Standard, 22 mm diameter, lighted and non-lighted pushbuttons
Hockey puck style SSR with 5-90A output currents
Temperature Meter
Thermal Imaging Camera & Controller with EtherNet/IP Communications
Slim-line relays monitor three-phase motor temperature, phase sequence and phase loss.
A DIN rail power supply with Ethernet/IP and Modbus TCP communications for continuous monitoring