FH Vision Systems
The fast and most flexible vision system with newly added AI Components to the already complete and powerful set of inspection tools.
You are currently viewing the FH-L Vision Systems page.
Omron's FH Lite controllers can help on scenarios where you need the flexibility and robustness of a vision system, but you don't need extremelly fast inspections and all capabilities built-in to a single controller. FH-L systems offer a dual core mid-speed processor that can handle single or multi-camera applications in a single line configuration. And most of the FZ and FH cameras still can be connected to this controller, up to a 12MP resolution. It accommodates well medium speed applications offering the similar benefits at a lower cost to fulfill applications that require less horse power in terms of speed.
The Touch Panel Monitor FH-MT12 has been added to the FH Series. The FH-NT12 is equipped with a 12.1-inch screen that is ideal for replacement of existing models. You can adjust all the settings by touching the screen.
Two new 5 mega-pixel cameras with rolling shutter technology, perfect for slow moving (indexed) applications, have been added to the list of existing cameras. One of the benefits of rolling shutter is low cost. As a result, high resolution is available at the price of a low resolution camera.
High-speed Response to Execution Instructions from a PLCA high-speed image bus and 4-core CPU processing increase the speed at every step, from image input to data output.Multiple camera inspections provide total judgement results. Calculations are easy to set for the results from four parallel tasks.
Measurements for Out-of-focus or Rotated ImagesThe new Shape Search III processing item provides superior stability.No Worker-dependance in Calibration AccuracyVision master calibration is provided
Shared Machine InterfaceMicrosoft® .NET is supported.Display Only Required Menu Commands on the Operation InterfaceUser interface customization is supported.
The fast and most flexible vision system with newly added AI Components to the already complete and powerful set of inspection tools.
Omron FHV7 cameras features the world's first multi-color light and high-res image sensors. It brings the power of a vision system to a smart camera.
As the evolution of our FQ Series, the FQ2 is a very robust and cost-effective industrial smart camera with built-in lens and light or a C-mount connection
Increase your system scalability with new PC-based vision GigE cameras that use the same FH/FHV system software.