Remote I/O

GX Series IO-Link Master Unit

Master IO-Link Module IP67

Tabs

  • The host controller can cyclically read control signals, status, wiring, and power supply status of IO-Link sensors.
  • User-specified data in IO-Link devices can be read and written from the host controller when necessary.
  • Digital signals can be input rapidly from IO-Link sensors*1 during IO-Link communications.
  • IO-Link sensors can be combined with non-IO-Link sensors.
  • Incorrect connections of IO-Link sensors can be checked when IO-Link communications start.
  • Backup and restoration of IO-Link device parameters*2 make replacement of IO-Link sensors easier.
  • Sensors can report their errors to the master, which facilitates locating errors from the host.
  • The total number of retries in cyclic communications can be recorded to check the quality of IO-Link communications. (When EtherCAT is used as the host communication interface) *2

*1 IO-Link sensors that support digital inputs with pin 2.

*2 When the Omron IO-Link master united is used

Omron's initial offering of IO-Link products includes photoelectric sensors, color mark sensors, proximity sensors and IO-Link masters. By connecting sensors and controllers via IO-Link, all necessary information for satble sensor operations, such as incident light levels, are visible. Now, monitoring and error detection at the sensor level is possible; reducing downtime, aiding in predictive maintenance and decreasing commissioning time.

IO-Link_Features_Image.jpg

IO-Link_Features_Image2.jpg

IO-Link_Features_Image3.jpg

IO-Link_Features_Image4.jpg

IO-Link_Features_Image5.jpg

IO-Link_Features_Image6.jpg

IO-Link_Features_Image7.jpg

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage
Opt-in Marketing