Recently Replaced by V430 Series

The MicroHAWK ID-40 redefines the imager market as the smallest IP65/67-rated, true-industrial Ethernet barcode reader. With best-in-class decoding for 1D/2D or DPM codes in a rugged, ultra-compact case, the ID-40 is the complete package for solving any barcode reading challenge under any condition. Combining unprecedented ease-of-use, exceptional decode performance, optional liquid lens autofocus, and ultra-small form factor, the ID-40 sets the benchmark as the ultimate compact imager in the industry.

+1 (800) 556-6766Datasheet
Tabs
  • Ultra-compact (44.5 mm x 44.5 mm x 25.4 mm)
  • IP65/67
  • High-speed Ethernet, Serial RS-232
  • X-Mode advanced decoding algorithms
  • Optional liquid lens autofocus
  • EtherNet/IP , Ethernet TCP/IP , PROFINET
  • Passive Power over Ethernet (PoE)
  • Integrated targeting and read/pass indicators
  • WebLink browser-based setup interface
  • Now with long range auto-focus capability

The MicroHAWK® family of barcode readers offers the most versatile decoding power available. Built on the highest-performance imaging engine in its class, MicroHAWK readers offer an array of modular hardware options to take on any decoding task in three micro form factors. MicroHAWK readers can decode DPM DataMatrix codes, damaged or poorly-printed barcodes, as well as a mix of 1D and 2D barcodes on a single part or package.