Specifications
Communication ports | EtherCAT and EtherNet/IP built in |
Flash memory port | SD |
I/O capacity | 2,560 points local (8,960 with NX I/O) |
Maximum number of units | 10 per CPU or expansion rack; 40 total per CPU |
Min Cycle Time | 1 ms |
Motion Control Network | EtherCAT |
Mounting | DIN Rail |
Program capacity | 3 MB |
Programming Connection | USB / Ethernet |
Programming language | Ladder / Structured Text / Function Block |