S8VK-G Switch Mode Power Supply
Standard DIN rail power supply with great reliability and durability
You are currently viewing the S8V-CP 24 VDC Electronic Circuit Protector page.
The S8V-CP addresses challenges with short circuits affecting multiple circuits on a power supply and is ideal for OEM’s, panel builders and system integrators. The S8V-CP combines multiple circuit protectors into a small DIN-rail body, providing the user with individual troubleshooting LEDS for each circuit. Each circuit can individually be adjusted for max current outputs, and also features MOSFET relay outputs for external alarms and a remote reset input for greater flexibility.
Standard DIN rail power supply with great reliability and durability
A DIN rail power supply with Ethernet/IP and Modbus TCP communications for continuous monitoring
Another Omron industry first! 6 mm-wide I/O relay offers large relay style lockable test switch
Plug-in relays with enhanced features for even more applications
A light, cost effective, DIN rail power supply