Features of the new MicroHAWK platform

  • Multiple sensor options including 0.3MP monochrome, 1.2MP monochrome, and 5MP color camera for enhanced precision
  • Long-lasting liquid autofocus lens for greater flexibility
  • Compact size for easy mounting in tight locations
  • Wide variety of I/O interfaces, including EtherNet/IP and PROFINET

With powerful autofocus capabilities and exceptional resolution, the MicroHAWK V/F400 and V/F300 Series enables inspections on high-mix production lines from multiple points using a single device.

New F440 smart camera packs impressive power and flexibility into a small form factor well-suited to embedded vision applications

Combining Omron’s best-in-class mechanical design with the ease of use of the AutoVISION software platform, the Omron F440 is ideal for applications that require a powerful smart camera to be embedded inside a machine. The camera’s exceptionally small form factor incorporates a state-of-the-art Sony Pregius 5 MP global shutter sensor with 35 frames per second.

Thorough inspections with a tiny footprint

Traditional image inspections required a combo of one or more purpose-built cameras and a code reader. The V/F400 and V/F300 barcode readers and smart cameras dramatically simplify inspections by covering all needs with one extremely compact device.

The MicroHAWK platform achieves multi-camera system levels of precision and reliably inspects high-mix production lines with powerful image processing algorithms. It’s the ideal solution for lines featuring products that vary in size, shape or color.

A platform that achieves multi-camera system precision with powerful algorithms

Omron’s X-Mode algorithms are powerful enough to read any code on any surface, including curved, shiny or otherwise textured materials. This minimizes downtime and delays from no-reads and keeps production moving smoothly.

In addition, the cutting-edge liquid lens autofocus technology of the V/F400 ensures that the camera can reliably inspect products that come in a variety of sizes, shapes and colors.