A165E E-Stop

16 mm diameter Emergency Stop Switch

The A165E line-up offers E-Stop switches with various head types. For flexible application, a wide range of accessories is provided. To set up easy installation and maintenance, various contact combinations are available.

Tabs

  • Separate construction with one of the smallest class of depths in the world
  • Direct opening mechanism to open contacts in emergencies.
  • Conforms to EN418.
  • Includes a safety lock to prevent misuse.

Overview

  • Direct opening mechanism to open contacts in emergencies, such as when they are welded.
  • Features separate construction that allows the switch to be separated for easier wiring and one-piece-like construction that allows easier handling.
  • Models available with 3 contacts built into a single block (see A165E-U)

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage