An emergency stop has to be identifiable, clearly visible, and able to stop a machine without creating additional hazards. The A165 series e-stop makes it effortless to achieve compliance. With its modular design, the A165 is easy to wire during installation and common maintenance tasks are simple. Its rugged IP65 construction has options for illuminated and non-illuminate buttons in both 30 mm and 40 mm models that it easier to add the A165 to the most common machine application and assure visibility and safety for operators.