Emergency Stop Devices

A22E E-Stop Emergency Stop Switch

22 mm or 25 mm diameter Emergency Stop Switch

Versatile E-stop button is ideal for a variety of applications.

+1 (800) 556-6766Datasheet

Specifications

Size22 mm diameter
Bezel ColorBlack
Shape60 mm diameter head
Contact formSPST-NO + SPST-NC
Action typePush-lock, Turn-reset
Enclosure ratingIP65
Control BoxAccessory
Configuration GuidelinesA22Z-B101Y cannot be used in combination with the A22Z-3476-1 and the A22Z-EG[].

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage