A22E E-Stop > A22E-S-01

22 mm or 25 mm diameter Emergency Stop Switch

Specifications

Size22 mm diameter
Bezel ColorBlack
Shape30 mm diameter head
Contact formSPST-NC
Action typePush-lock, Turn-reset
Enclosure ratingIP65
Control BoxAccessory
Configuration GuidelinesA22Z-B101Y cannot be used in combination with the A22Z-3476-1 and the A22Z-EG[].
Model:
Size
Bezel Color
Shape
Contact form
Action type
Enclosure rating
Control Box
Configuration Guidelines
A22E-S-01
22 mm diameter
Black
30 mm diameter head
SPST-NC
Push-lock, Turn-reset
IP65
Accessory
A22Z-B101Y cannot be used in combination with the A22Z-3476-1 and the A22Z-EG[].

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage