Omron's standard, 22 mm, lighted selector switches. These switches are offered in two or three position models with plastic or brushed metel bezels. Contacts are offered in screw and push-in plus terminals.

Tabs
  • 22 mm diameter
  • Red, Green, Yellow, White, Blue, and Orange colors available
  • Two or Three position switching models available
  • Plastic, Brushed and Metal Bezels options available
  • Manual and Automatic Reset models available
  • LED lamp
  • Rated up to 10A @ 24VDC
  • Screw and push-in plus terminal contacts (NO + NC models)
  • Symmetric contact block design allows contact blocks to be mounted in either orientation
  • Snap-in switch unit for quick and easy, tool-free assembly
  • IP66, NEMA 4x, and NEMA 13 ratings
  • RoHS compliant
  • Sub-assemblies available