Specifications
Maximum expansion | 40 units, 3 expansion racks |
Total I/O capacity | 2560 |
Additional Function Block Capacity | 20K Steps |
Total I/O capacity | 2560 |
Maximum expansion | 40 units, 3 expansion racks |
Special function | EtherNet/IP and slot for communication module |
Program Capacity | 20K Steps, 80K Bytes |
Additional Function Block Capacity | 20K Steps |
DM Capacity | 64K |
Basic instruction Speed | 40 ns |
System Overhead Time | 270 µs |
Connector type | RJ45 |