CJPOS

Add motion control to any CJ-Series PLC

From simple position measurement to multi-axis synchronised motion control, CJ-Series offers a full range of units:

Tabs

  • Counter Units gather position information from SSI- or incremental encoders. Actual positions are compared with internally stored target values.
  • CJ2M CPU Units have dedicated positioning functions that can be used by installing up to 2 Pulse I/O option modules.
  • Position- and Motion Control Units equipped with EtherCAT, can control multiple drives through a single high-speed link. Message routing through multiple communication layers allows the attached drives to be configured from any point in the control network.

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage