Overview
- 29.4 mm x 59.5 mm mounting hole pattern
- Wide variety of head shapes, including Roller Lever, Plunger, Flexible Rod, and Fork Lock Lever Switches
- A double seal on the head, a complete gasket cover, and other features ensure a better seal (meets UL NEMA 3, 4, 4X, 6P, 12, 13)
- Wide operating temperature of -40°C/F- 100°C/212°F (standard type)
- Models with fluoro-rubber available for greater resistance to chemicals
- Block mounting method also reduces downtime for maintenance
- DPDT, double-break models available for complex operations
- Approved by UL, CSA, and CCC
- Available LED operation indicator
- IP67 rated