Gates protected with guard locking switches are usually only opened under very limit circumstances, like troubleshooting or maintenance tasks. To help machines designers, the D4JL series offers a set of features to make it easier to develop a compliant safety solution according to international safety standards. The D4JL offers two safety circuits and two monitor contacts, optional trapped keys to prevent workers from being locked in hazardous areas and rear release buttons to allow people to unlock the switch and escape if they are locked into hazardous areas. In addition, the D4JL series offers IP67 protection, led indicators, and mounting slides key.

Specifications

ActuatorNone
Connection methodFixed Terminals
Head materialPlastic
Key holding force3000 N
Number of contacts6