D5B’s detection of objects in multiple directions with high sensitivity makes it an ideal switch for usage in robotics. It operates even with a slight force and a slow-action mechanism is used. Its movement differential is as small as 0.01mm, assuring high accuracy of detection.

Specifications

Electrical operations minimum10,000,000 operations
Mechanical operations minimums5,000,000 operations
Number of Actuators1
Rated load1 mA at 5 VDC to 30 mA at 30 VDC
Switch typeSPST-NC