DZ switches are ideal for switching circuits operating on two voltages and for controlling two independent circuits. DZ is interchangeable with Omron Z basic switches, as both switches are identical in mounting-hole dimensions, mounting pitch and pin-plunger position.

Specifications

Electrical operations minimum500,000 operations
Inrush currentUp to 30 A at NC, Up to 15 A at NO
Mechanical operations240 operations/minute max.
Mechanical operations minimums20 operations/minute max.
Mounting hole size4.2 mm
Rated load10 A at 250 VAC
Special functionTwo Circuit Switch
Switch typeDPDT