Specifications
Electrical operations minimum | 500,000 operations |
Inrush current | Up to 30 A at NC, Up to 15 A at NO |
Mechanical operations | 240 operations/minute max. |
Mechanical operations minimums | 20 operations/minute max. |
Mounting hole size | 4.2 mm |
Rated load | 10 A at 250 VAC |
Special function | Two Circuit Switch |
Switch type | DPDT |