Delta Robot

The fastest picking system integrated in the Sysmac platform

The Delta solution can achieve up to 200 cycles per minute and can be synchronised with multiple conveyors to perform on-the-fly Pick & Place operations. There are 3 types of Delta robot arms available as Washdown, Delta and Mini Delta robot. The NJ controller offers a response time of 2 ms when controlling 8 Delta robots or 1 ms when controlling 4 robots.

Tabs

  • Control of up to 8 robots by one controller
  • Degrees of freedom: 3 + 1 (rotational axis optional)
  • Up to 200 cycle per minute
  • Model range from 450 to 1600 mm working range
  • Payload range: 1 to 8 kg
  • IP class range: IP65, IP67, IP69K

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage