E2EY inductive proximity sensors are DC 3-wire NPN non-ferrous metal detection proximity sensors in M18 or M30 sizes.

Specifications

Case materialNickel-plated brass
OperationNO/NC selectable
Overall length (mm)60
ShieldedShielded
Supply voltage12 to 24 VDC