The E2K-C enables long distance adjustable detection of metallic and non-metallic materials like wood, oil, and water. The family offers up to 25mm of sensing distance and is available with in DC 3-wire and AC 2-wire configurations.

Specifications

Case materialHeat-resistant ABS
ConnectionPVC cable
MountingBracket, 34 mm opening or sensor well
Overall length (mm)Non-threaded, 89mm length
ShieldedUnshielded
Size34 mm