The E2K-F family is ideal for non-contact sensing of metallic and non-metallic targets including water, oil, glass, plastic and wood, as well as sensing liquid levels inside non-metallic containers in a flat profile that can address space constrained applications where barrel mount capacitive sensors would not fit.

Specifications

Case materialHeat-resistant ABS
ConnectionPVC cable
MountingMounts to a flat surface with M3 screws
OutputNPN
Overall length (mm)Does not apply, rectangular shape
ShieldedUnshielded
Size10.1 x 20 x 50 mm
Supply voltage12 to 24 VDC