The E2K-L Capacitive Proximity Sensors are specifically designed for the purpose of non-contact liquid level sensing where the sensor is mounted directly to the sight glass or to bypass pipes. Choosing from 2 different models users can accommodate liquid level detection for pipes 8mm-11mm or 12mm-26mm.

Specifications

Cable Length2 m
Case materialHeat-resistant ABS
ConnectionPVC cable
OperationNO
OutputNPN
Overall length (mm)Does not apply, rectangular shape
ShieldedUnshielded
Supply voltage12 to 24 VDC