The E3FA/E3RA family provides a wide range of high quality M18 cylindrical sensors, with models designed for standard or special applications.

Tabs
  • Simplicity in selection and installation
  • Compact size with flush mounting option
  • IP67, IP69K for wash down resistance
  • Straight or Radial models in cylindrical M18 plastic housing
  • Background suppression, Limited Distance and Transparent detection models available

Compact size and shape

Compact size and shape. Can be installed almost anywhere.

E3FAvsE3F2-sensor.jpg

Visible LED light for easy alignment

All models feature bright LED light for easy alignment and long sensing distance.

E3FA_High-power-led-02.jpg

Background suppression

Background suppression types for the stable detection of different objects with various colours.

E3FA_Ceramic-03.jpg

High housing protection

Tight IP67/IP69K housing construction for high-level water protection.

E3FA-waterprotection-02.jpg