E3S-DC-IL is a variation of the high signal:noise colormark detector that can communicate via IO-Link to provide real-time output monitoring and enable configuration changes remotely.

Specifications

Body TypeRectangular
ConnectionM12 4-pin connector
Housing Material Diecast zinc (nickel-plated brass)
Light SourceRed LED
Max Sensing Distance13 mm
OperationHigh when mark is detected
OutputPNP
Sensing MethodDiffuse-reflective
Special FeatureIO-Link
Supply Voltage10 to 30 VDC