The E3Z-F family has a wide range of standard sensing methods to choose from - through-beam, retroreflective, diffuse, etc. Its M18 nose mount makes installing the sensor in manfucaturing lines easy and its IP69K rating makes this standard sensor robust enough to handle washdown environments.

Specifications

Body TypeRectangular - Compact
Housing Material Plastic
OperationL-ON/D-ON selectable
Supply Voltage10 to 30 VDC
Cable Length2 m