E5DC-B

An ultra-slim in-panel temperature controller with a sharp display

The E5DC/E5DC-B series temperature controller offers high performance in an ultra-slim 22.5 mm wide body. Despite the small package, the E5DC/E5DC-B still offers the same user friendly interface and sharp display as the other E5_C series temperature controllers. Equipped with a removable terminal block, this temperature controller makes replacement quick and easy. The unique body allows 16 units to be grouped together to reduce the amount of wiring and space required.

Tabs

  • High quality LCD display
  • Push-in Plus Terminals
  • Ultra-slim 22.5 mm body
  • Removable terminal block
  • Modular interconnection
  • 50 ms sampling speed
  • 2-PID Control system
  • RS-485 Communication available
  • Up to 2 auxiliary outputs and 1 event input
  • Heater burnout alarm

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage