For machine builders challenged to ensure accessible emergency stop for operators, either on small or large machinery, the ER1022 series offers a cost-effective solution with switches that can be installed along or around heavy machinery and provide continuous access to workers to the emergency-stop function. This rope switch offers long rope spans up to 125m. The ER1022 has a heavy-duty and vibration tolerant housing, making it ideal for industrial applications and harsh environments. With operational and tension indicators, the ER1022 simplifies installation and maintenance activities while keeping your team safe.
Specifications
Case Material | Die-cast aluminum alloy |
Contacts | 4 NC + 2 NO |
E-Stop Included | Included |
Maximum Rope Span | 125 m (410 ft) |
E-Stop Included | Included |
Contacts | 4 NC + 2 NO |
Wiring Entry | 4 x M20 |
Indicator Beacon | Included, 120 VAC |
Maximum Rope Span | 125 m (410 ft) |
Mounted Position of Switch | Left mounted |
Case Material | Die-cast aluminum alloy |