Machine builders looking for more flexibility when installing a rope switch along or around heavy machinery, the ER1032 offers a centered mounting option. Also, this rope switch offers long rope spans up to 200m and a heavy-duty and vibration tolerant housing, which makes it ideal for industrial applications and harsh environments. In addition, it offers operational and tension indicators to simplify installation and maintenance activities.
Specifications
Case Material | Die-cast aluminum alloy |
Contacts | 4 NC + 2 NO |
E-Stop Included | Included |
Maximum Rope Span | 200 m (656 ft) |
Mounted Position of Switch | Center mounted |
E-Stop Included | Included |
Contacts | 4 NC + 2 NO |
Wiring Entry | 4 x 0.5" NPT |
Indicator Beacon | Included, 24 VDC |
Maximum Rope Span | 200 m (656 ft) |
Mounted Position of Switch | Center mounted |
Case Material | Die-cast aluminum alloy |