For machine builders looking to install a rope switch along or around small machinery, the ER5018 offers compact housing with a maximum rope span of up to 40m and a full range of accessories for easy setup and maintenance. In addition, its heavy-duty and vibration-tolerant housing makes it ideal for the most common industrial applications and harsh environments.
Specifications
Case Material | Die-cast aluminum alloy |
Indicator Beacon | None |
Maximum Rope Span | 50 m (164 ft) |
Mounted Position of Switch | Left or right mounted |
E-Stop Included | Not included |
Contacts | 3 NC |
Wiring Entry | 3 x M20 |
Indicator Beacon | None |
Maximum Rope Span | 50 m (164 ft) |
Mounted Position of Switch | Left or right mounted |
Case Material | Die-cast aluminum alloy |