OEMs are challenged to find a reliable emergency stop device for extremely cold environments.  The ER6022-SS series offers a cost-effective solution with switches that can be installed along or around heavy machinery even for outdoor applications. This rope switch offers long rope spans up to 100m and a heavy-duty and vibration tolerant housing, an optional E-stop, operational and tension indicators, and several accessories to simplify installation and speed-up maintenance activities.

Specifications

Case MaterialStainless steel
Maximum Rope Span80 m (262 ft)
Mounted Position of SwitchLeft or right mounted
E-Stop IncludedNot included
Contacts2 NC + 2 NO
Wiring Entry3 x M20
Indicator BeaconNot included
Maximum Rope Span80 m (262 ft)
Mounted Position of SwitchLeft or right mounted
Case MaterialStainless steel